IESNA:LM-63-2002
[TEST]P1197513
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-835-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4147
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
474.2 467 471.8 481.3 491.8 502.4 512.3 520 527 536.9
551.6 575.4 608.8 648.4 709.8 811.4 926 1061.9 1228.9 1397.6
1576.8 1716.7 1804.3 1867.8 1892 1901.3 1933.8 1998.3 1996.7 1817.5
1363.5 583.1 152.6 63.1 23.5 6.6 0
474.2 469.6 474.4 483.9 494.5 505 514.5 522.2 529.2 538.7
553 576.5 609.5 648.2 707.4 803.9 916.5 1048.5 1211.1 1402
1579.9 1717.2 1803.2 1864.5 1890 1905 1940.6 2005.1 1994.7 1801.6
1321.2 540.6 152.4 61.6 23.3 6.4 0
474.2 468.9 473.1 481.9 492 501.7 510.3 516 521.3 529
541.1 560.9 589.7 624.7 677 761.9 870.3 998.8 1140.7 1301.9
1462.2 1607.8 1709.9 1780.3 1828 1874.9 1934.5 2007.7 2041.4 1911.8
1515.9 770 232.7 85.6 41.6 9 0
474.2 468.1 472 479.9 488.5 496.9 504.6 508.5 511.2 515.1
522.6 535.8 556.5 581.6 616.7 674.4 753.3 846.4 951.3 1071.4
1204.5 1343.7 1475.4 1588.7 1686.6 1781.4 1905.4 2053.9 2172 2170.7
1956.2 1448.2 656.6 255.4 88.2 30.6 0
474.2 468.1 471.1 478.2 485.7 493.1 500.6 504.8 506.8 508.7
515.3 524.8 540.9 559.1 579.8 610.6 656.8 715.3 789 877.4
977.7 1082.2 1202.3 1330.3 1464.9 1608.9 1771.7 1970.5 2219.5 2426.7
2461.3 2202.8 1498.1 732 258.2 62.9 0
474.2 468.3 470.9 477.3 484.6 492.5 499.5 504.3 506.8 509.2
516.7 527 542 558 573 593.2 628.8 674.8 735.1 809.4
893.4 985.8 1082.8 1197.4 1324.1 1464.4 1628.7 1833.5 2117 2413.1
2581.1 2412.9 1781.8 999.9 412.4 95.5 0
474.2 468.1 470.3 476.4 483.7 491.4 498.4 503.7 507 510.9
518.2 529.2 542.4 554.3 564.2 580.2 607.9 643.4 693.1 755.3
825.3 900.7 984.3 1078.9 1188 1307.8 1466.9 1665.3 1932.7 2259.3
2467 2276.5 1563.2 816 298.5 51 0
474.2 469.6 470 475.1 482.4 490.9 499.1 505.9 511.6 515.6
520.4 527.7 536 541.7 548.1 558.5 573.2 591.9 620.3 662.9
710.7 765.2 827.2 897.6 976.4 1070.5 1182.5 1321.9 1493.5 1714.7
1852 1615.8 1043.4 465.4 119 19.6 0
474.2 471.1 470.9 474.4 481.5 490.7 500.2 509 516 521.1
525.7 530.1 531.4 531 533.2 538 545.9 557.6 575.4 601.3
637.4 679.2 730.2 790.5 858.9 935.9 1019.9 1118.2 1235.5 1336.6
1312.7 1047.8 598.7 216.2 53.9 15.2 0
474.2 472.7 472.9 475.5 482.1 490.5 501.5 512.3 520.8 527.7
533.4 536.7 536.7 535.6 534.5 534 536 542.4 554.7 574.5
602.7 640.1 684 736.4 798.2 868.1 943.2 1021 1085.7 1093.6
966.2 639 228.3 61.8 30.1 11.9 0
474.2 475.1 476.2 480.2 487.2 495.6 507.2 519.3 530.5 541.1
551.4 559.8 565.7 571 575.6 581.1 589.2 600.2 616.7 643.4
683.2 736.2 802.8 890.6 1003.4 1122.4 1246.7 1340.2 1352 1173.2
816.5 401 110.6 36.7 16.5 4.8 0
474.2 475.8 477.7 482.1 489.8 499.5 512 525.7 538.9 552.5
567.5 582 596.5 611.2 628 649.7 676.8 712 757.7 816.2
889.3 972.4 1064.8 1175.2 1296 1404.6 1469.3 1457.8 1328.5 1035.5
631 300 101.4 35.4 13.9 2.9 0
474.2 476.9 480.2 486.1 495.1 506.1 520.6 537.1 553 571.4
592.5 617 644.9 677.4 717.5 768.3 829.4 897.8 968.9 1040.8
1110.8 1175 1234.4 1298.4 1364.6 1408.1 1401.5 1324.3 1154.7 849
499.3 216.2 80.3 32.6 13.2 3.1 0
474.2 478.8 485.2 494.7 507.2 521.9 540.9 562.6 589.5 623.1
667.1 719.9 778.2 845.3 908.8 964.9 1007.8 1038 1056.6 1069
1080 1084.6 1072.7 1048.5 1006.1 922.5 783 591.7 385.8 220.8
119.2 68 42.9 27.3 15.2 3.7 0
474.2 480.4 490.3 503.2 519.3 538.7 563.3 596.5 638.7 692
750.7 806.8 855.8 891.2 910.6 915.4 907.7 887.9 854.3 803.5
736.2 652.6 549.9 435.3 330.8 253.4 199.5 158.8 126.7 102.5
80.7 62.9 47.9 31.9 17.4 4 0
474.2 482.4 496.2 512.7 531.8 556 588.8 633 687.3 744.1
792.9 828.1 844.2 841.3 822.2 788.7 739.3 670.4 592.5 513.1
445.6 393.1 348.8 303.5 256.7 215.6 181.7 153.7 128.9 107.1
88 70.8 54.1 35 20.9 6.4 0
474.2 484.6 501.7 521.7 545.7 575.2 615.4 668 724.5 769.8
796 801.1 788.5 761.9 722.8 665.4 595.6 523.7 462.8 419.9
393.1 370.6 341.8 308.2 266.1 233.6 206.8 179.5 155.5 134.8
115.3 94.1 73.5 52.6 32.3 11.2 0
474.2 487.6 508.1 531 557.6 590.6 635 690.9 743 772.5
775.8 757.5 728.7 692.8 645.6 586.8 522.6 466.3 433.1 412
382.5 353.5 315.9 282.9 274.3 255.8 230.7 205.9 182.3 159
135.9 114.8 91.9 69.5 45.7 16.5 0
474.2 489.6 512.7 538.9 569 604.6 650.6 702.3 746.1 759.3
743.7 712 677.9 639.6 593.9 539.8 485 449.6 437 412.8
379.4 334.1 292.5 285.5 274.1 255.6 232.5 208.3 184.8 161.9
139.2 118.6 95.7 74.3 48.2 20.2 0
474.2 491.6 516.4 545.3 578 615.9 663.2 715.3 747 740.8
708.7 669.8 635.4 602.2 561.3 512.9 469.8 456.8 442.5 411.7
364.2 305.7 289.5 280 272.5 254.3 232.7 210.1 186.3 162.8
140.8 114.4 86.9 64.7 39.8 16.1 0
474.2 492.9 517.5 547.7 581.8 620.9 669.3 721.2 747.6 732.2
692.6 652.8 617.6 583.5 546.4 506.1 471.4 463 443.2 407.1
349.3 301.1 285.5 273.8 267.5 251.4 232.5 210.5 188.1 166.1
144.7 116.6 86.4 64.4 32.1 13.6 0
474.2 492 518 547.9 582 620.9 668.9 721 749.4 734.6
695 654.8 619.6 586 549.7 510.9 476.6 468.7 447.6 410.6
351.3 302.7 286.2 272.7 265.7 250.3 232.5 210.9 188.9 167.4
145.2 114.8 85.6 61.4 31.7 12.5 0
